Loading...

Boot for Straight Blade Connector

6018

Boot for Straight / Locking Connector, 15 Amp & 20 Amp, 3-Wire, Weather Resistant - Black

Leviton's Black & White line of industrial grade locking blade devices feature rugged construction that resists impact, sunlight, chemicals and rough use. All contacts and blades are solid one-piece construction for superior conductivity. Corrosion resistant versions feature nickel plated contacts and blades, plus stainless steel shrouds and screws. The ergonomic, fluted-body design with radial gripping edge is ideal for gripping and pulling. The unique cord clamp accepts a wide range of cord sizes, providing a secure grip without damaging the cord. And, they are backed by a limited lifetime warranty.

Color: Black

UPC Code: 078477795422
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Accessory Type : Boot

    Amperage : 15 A & 20 A

    Blade Type : Straight Blade

    Color : Black

    Device Type : Connector

    Material : Thermoplactic Elastomer

    Ratings : Weather Resistant

    Wire : 3

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications