Boot for Straight / Locking Connector, 15 Amp, Black
6018-L
Boot for Straight / Locking Connector, 15 Amp, 3-Wire, Weather-Resistant - BLACK
Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, sunlight, chemicals, and rough use
- Industry exclusive limited lifetime warranty
Color: Black
Product Information
Updated
Product Features
Accessory Type : Boot
Blade Type : Locking
Color : Black
Material : Thermoplactic Elastomer
Ratings : Weather Resistant
Wire : 3-Wire