Boot for Straight / Locking Connector, 15 Amp, Yellow
6018-LY
Boot for Straight / Locking Connector, 15 Amp, 3-Wire, Weather-Resistant - YELLOW
Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Industry exclusive limited lifetime warranty
- For use in marine and industrial environments
Color: Yellow
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477795484
RoHS Compliant : Yes
Product Features
Accessory Type : Boot
Blade Type : Locking
Color : Yellow
Material : Thermoplactic Elastomer
Ratings : Weather Resistant
Wire : 3-Wire
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors