Loading...

OPT-X™ UHDX 4RU Fiber Enclosure, empty, with sliding trays; Accepts up to (48) HDX components

5R4UD-S48

OPT-X UHDX Fiber Rack-Mount Enclosures provide an inter-connect or cross-connect between backbone horizontal cable and active equipment while using minimum rack space in a frame or cabinet. Enclosures allow for easy field termination of connectors or installation of pre-terminated solutions, and are ideal for high-density fiber applications in data centers, equipment rooms, and central offices.

UPC Code: 078477675458
Country of Origin : United States

Product Information

  • Up to 144 fibers (using LC) in a 1RU enclosure, 288 fibers in a 2RU enclosure, and 576 fibers in a 4RU enclosure using HDX adapter plates or MTP cassettes
  • Stylish, innovative design for advanced networks and active equipment
  • Individual sliding trays remove completely to facilitate field terminations
  • Sliding tray glides forward, providing accessibility to front and rear bulkheads after installation
  • Side and rear entries for backbone trunk cabling
  • Removable rear cover/door for open access in 1RU and 2RU enclosures
  • One-person install of all enclosure sizes
  • Rear brush guards (sold separately) minimize dust build up
  • Visible port location identifiers

  • CA3060164
  • EP3374813
  • MX400781
  • US9690064

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Opt-X UHDX Fiber Enclosures

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications