Loading...

OPT-X™ UHDX Enclosures

OPT-X UHDX Enclosures
  • Accept Leviton HDX cassettes and adapter plates
  • The highest density per rack unit available: up to 144 fibers with LC connectors or 1,728 fibers with 24-fiber MTP® connectors
  • Individual sliding trays allow easy access to fiber connectors in dense applications while minimizing the impact to surrounding fibers
  • Hinged front door protects patch cords and provides an easy means to install, remove, and update port id label cards
  • Highly visible port locators in the front and rear of the enclosure help easily identify specific ports
  • Hinged or removable doors improve accessibility to rear cable pathways
  • Optional brush guards minimize dust build up in rear of enclosure
  • Accessory kit consists of cable ties, mounting ear screws, and port ID card label
  • 19-inch or 23-inch rack-mount options

Recommended Applications:
- Data Centers
- Entrance Facility
- 19" and 23" Racks and Cabinets