Loading...

OPT-X™ 1000i SDX 3RU Distribution and Splice Enclosure, empty; Accepts up to (9) SDX adapter plates or (9) SDX MTP cassettes and accepts up to (9) splice trays.

5R3UM-F09

The OPT-X 1000i SDX Rack-Mount Enclosure allows for inter-connect or cross-connect between backbone cable and active equipment while using minimum rack space in a frame or cabinet setting. The enclosure's features and design allow for easy field termination of connectors, splicing, or pre-terminated plug-n-play solutions. The fiber enclosure is primarily used in data centers, equipment rooms, and telecommunication rooms.

Color: Black

UPC Code: 078477516898
Country of Origin : Mexico

Product Information

  • 15-inch depth for high-density fiber termination and/or splicing
  • Stackable and adjustable fiber rings simplify cable organization
  • Front saddles pivot for improved patch cord routing
  • Removable front and rear covers offer better access to the interior of the enclosure
  • Removable rubber grommet allows for pre-terminated fiber trunk install, protects cable, and minimizes dust build-up
  • Constructed of 16-gauge steel, powder-coated black
  • 1RU or 2RU Retrofit Sliding Trays, sold separately, allow for higher-density applications using HDX MTP® Cassettes or HDX Adapter Plates (sliding tray does not accommodate splice trays)
  • Convert to HDX cassettes or adapter plate using conversion bracket (sold separately)

Related Videos

Opt-X SDX 1000i Fiber Optic Enclosure

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications