Loading...

OPT-X™ 1000i SDX Enclosures

OPT-X 1000i SDX Enclosures

OPT-X 1000i SDX Rack-Mount Enclosures allow for easy field termination of connectors, splicing, or pre-terminated plug-n-play solutions. It is offered in 1RU, 2RU, 3RU and 4RU sizes, and features a sliding tray and fiber rings for cable routing.

  • Patch up to 72 LC fibers per RU
  • Sliding tray (optional in 1RU & 2RU) removes completely from enclosure for ease of field terminations and splicing
  • Sliding tray glides (with stop) forward and backward, providing accessibility to front and rear bulkhead after installation
  • 15" depth for high-density fiber termination and/or splicing
  • Stackable and adjustable fiber rings simplify cable organization
  • Front saddles pivot for improved patch cord routing
  • Removable front and rear covers for better access to interior of enclosure
  • Removable rubber grommet allows for pre-terminated fiber trunk install, protects cable, and minimizes dust build-up
  • Accepts injection molded splice trays and 4'' x 7'' metal splice trays
  • Constructed of 16-gauge steel, powder-coated black
  • Capable of storing up to 3 meters of 900 μm tight buffered fiber per adapter
  • SDX adapter plate on 3RU/4RU orients horizontally or vertically for optimal density
  • Accessory kit consists of cable ties, mounting ear screws, port ID label, and spiral wrap (for cable protection on units with a sliding tray)
  • Optional cable strain relief mounting kits (for installation on side of enclosure or on rack post)

Recommended Applications:
-Equipment Room
-Telecommunications Room
-19" and 23" Racks and Cabinets