Loading...

500i SDX 1RU Flush Mount Fiber Distribution and Splice Enclosure, empty; Accepts up to (3) SDX adapter plates or SDX MTP cassettes to patch up to 72 LC fibers per RU.

5R1UL-F03

OPT-X 500i SDX Rack-Mount Enclosures and Panels allow for inter-connect or cross-connect between backbone cable and active equipment, for up to 72 LC fibers per RU, in a frame or cabinet setting. The features and design allow for easy field termination of connectors, splicing, or installation of pre-terminated plug-n-play solutions. These economical enclosures and panels are ideal for small-enterprise applications.

Color: Black

UPC Code: 078477516744
Country of Origin : Mexico

Product Information

  • Flush-mount adapter bulkhead makes moves, adds, and changes easy
  • Stackable fiber rings simplify cable routing and organization
  • One-piece removable cover on enclosure allows for complete accessibility to the back of the enclosure and protect fibers
  • Constructed of 16-gauge steel, powder-coated black
  • Add-on patch cord cable management tray (sold separately) shares existing rack unit with the mounted enclosure

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications