Economy Fiber Pigtail, 50/125 µm, Multimode OM3, LC, 3 meters
5LPLC-M03
Leviton single-mode and multimode Economy Series Pigtails are designed to support both fusion and mechanical splicing for fiber cabling systems. The pigtails are available separately or in kits for ease of installation and ordering.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477331767
RoHS Compliant : Yes
Product Features
Assembly Type : Fiber Pigtail
Connector : LC
Family : Economy
Fiber Type : OM3
Length : 3 meters
Features & Benefits
- Available with SC, ST, and LC connectors
- All assemblies are 100% optically tested
- All pigtails are serialized for traceability
- Support equipment for complete network solutions
- Pigtails in kits are individually colored to easily match color-coded (900 μm or 250 μm) fiber cable that will be spliced
- LC low profile clip with relief boot for optimum bend
- Quick-turn service for fast delivery
- Pigtail kits packaged in plastic-free 100% recyclable materials