Loading...

Cat 5e UTP Patch Cord, 10 ft, Black

5G460-10E

Cat 5e UTP Patch Cords are designed to be used in Cat 5e UTP structured cabling systems. Uses include high-bandwidth applications such as Gigabit Ethernet and 622 Mbps ATM.

Color: Black

UPC Code: 078477164747
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Product Family : Patch Cords

    Brand : Standard

    Category Rating : Cat 5e

    Color : Black

    Length : 10 ft (3.0 m)

    Shielding : Unshielded

    Flame Rating : CM

    Packaging : Single

    Region : USA,Canada

  • Available in 5 colors for color coding and organization
  • Available in 4 standard lengths (custom lengths available)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications