Loading...

EXTREME™ Cat 5e QUICKPORT™ Jack QUICKPACK™, 25-pack, White

5G110-BW5

The EXTREME Category 5e Component-Rated UTP Copper Jack is designed to be used with all Leviton QUICKPORT compatible products. The jack includes patented Retention Force Technology™ which promotes consistent performance over the life of the system. It includes unique pair separation towers allowing for quicker and easier terminations. The jack is in a 180-degree configuration with the punch field in the back, allowing for rear termination.

Color: White

UPC Code: 078477208144
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Jacks

    Brand : EXTREME

    Category Rating : Cat 5e

    Color : White

    Shielding : Unshielded

    Termination Type : Punchdown

    Packaging : QUICKPACK 25-Pack

    Shutter Mechanism : None

  • Terminates 26- and 22- AWG solid conductors
  • Capable of multiple re-terminations
  • Gas-tight IDC connectors prevent corrosion
  • Easy to read wiring label simplifies punchdown
  • Patented Retention Force Technology protects tines from damage and increases system longevity
  • Pair Separation Tower design facilitates separation of conductors and minimizes untwisting 
  • 180-degree configuration allows for rear termination
  • Available in 13 ANSI/TIA-606-C compatible colors for color coding or organization
  • Available individually, in bulk packages of 25, and in bulk packages of 150 with a JackRapid™ Punchdown Tool

  • ECD000147723-0001
  • MX295578
  • US7547227
  • US7980890

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

QuickPort Connector – Termination
Jack Rapid Tool
Palm Termination Tool

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications