15 Amp Decora Rocker Single-Pole Switch, Grounding, Brown
5601-2
15 Amp, 120/277 Volt, Decora Rocker Single-Pole AC Quiet Switch, Residential Grade, Grounding - Brown
- CONVENIENT - Quiet switch controls load from a single location
- DURABLE - Impact-resistant thermoplastic nylon construction
- EASY - Quick wire push-in and side wiring for easy installation
- COMPATIBLE - For use with Leviton Decora wallplates
Color: Brown
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477517000
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Brown
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V Max 12 Amp
Pole : 1
Standards and Certifications : UL/CSA
Strap Material : Steel
Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
Termination : Quickwire Push-In & Side
Torque Range : 14 – 18 in.-lbs
Type : Rocker Switch
Voltage : 120/277 VAC
Warranty : 2-Year Limited
Features & Benefits
- Switch frame shields against dust and fits in wallplate to prevent rocker binding
- Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
- Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
- Sturdy construction for long service life
- Full-rated current capacity with tungsten, fluorescent or resistive loads
- Complements every décor
- Limited 2-year warranty
- NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.
Related Videos
How to Install a Single Pole Switch
Light Switch - Installation
Single Pole Switch
How to strip a wire
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors