Loading...

120 Volt 15 Amp Surge Protected, 19 Inch Rack Mount w/Switch and 5-15P Plug, Data Sensitive, 1440 Joules, 330V Impulse Clamping, 12 Feet 14-3 SJT Cord Length, Steel Housing - Black

5500-190

Leviton 5500/5505 devices are designed for mounting on 19-inch racks where transient voltage surge suppression is desired for rack-mounted electronic equipment. Each device offers a total of 12 protected outlets (10 in back and 2 in front) to provide easy plugin convenience for all mounted equipment. Advanced circuit design offers EXTREMEly tight clamping levels and exceptional noise attenuation. Each unit is provided with power, protection, and outlet polarity/ground status LED diagnostics, a resettable overload circuit breaker and a 12-foot power supply cord.

Color: Black

UPC Code: 078477868157
Country of Origin : Mexico

Product Information

  • Product Features

    Amperage : 15 A

    Configuration : Rack Mount

    Plug Type : L5-15P

    Product Type : Basic PDU w/Surge

    Series : 5500/5505 Series

    Voltage : 120 VAC

  • Resettable circuit breaker protects against overloading
  • 12 receptacles: 10 in back, 2 in front
  • 20-amp versions available with either straight blade or locking input plug
  • LED diagnostics for power, protection, and outlet polarity/ground status

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications