Economy Fiber Pigtail, 50/125 µm, Multimode OM4, LC, 3 meters
54PLC-M03
Leviton single-mode and multimode Economy Series Pigtails are designed to support both fusion and mechanical splicing for fiber cabling systems. The pigtails are available separately or in kits for ease of installation and ordering.
UPC Code: 078477581667
                            Country of Origin : Please Contact Customer Service
                            RoHS Compliant:   
                                Yes – Click Here
                            
                            
                          Product Information
Product Features
Assembly Type : Fiber Pigtail
Connector : LC
Family : Economy
Fiber Type : OM4
Length : 3 meters
- Available in SC, ST, or LC connector styles
 - Standard multimode, laser optimized multimode, or single-mode fiber types
 - Standard 900 µm buffered fiber cable in 3 meter length, color white
 - Application use: fusion or mechanical splicing
 - Low-Smoke Zero-Halogen OS2 available by special order
 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors