Loading...

15 Amp Medical Grade Power Strip with Load Monitoring Inform™ Technology, Surge Protected, 6-Outlet, 7’ Cord

53C6M-1S7

15 Amp (12 Amp Max Continuous Load) 125 VAC, Medical Grade Power Strip with Load Monitoring Inform™ Technology, Surge Protected, 6 Hospital Grade NEMA 5-15R Outlets With Locking Covers, 7' Power Cord with Standard Hospital Grade NEMA 5-15P Plug, Special Purpose Relocatable Power Tap (SPRPT), UL 1363A, UL 60601-1, UL 60950-1, and UL 1449

Leviton’s medical grade power strips with load monitoring Inform™ technology provide a simple and efficient way to improve code compliance and electrical safety in health care facilities.

According to NFPA 99: Health Care Facilities Code Article 10.2.3.6, which both the Centers for Medicare and Medicaid Services (CMS) and The Joint Commission inspect and survey to, “The sum of the ampacity of all appliances connected to the outlets does not exceed 75 percent of the ampacity of the flexible cord supplying the outlets.”

  • These devices feature a real-time, line-of-sight LED indication when the NFPA 99 75% limit has been reached (this is an indication only - no power will be shut off to the outlets)
  • Inform™ monitors the load of devices so you don’t have to, eliminating the need for manual calculations
  • Load monitoring LED will remain OFF until the 75% limit is reached
  • Available in 4 and 6 outlets, surge protection and non-surge, and 7’ cord and 15’ cord configurations
  • Operable in Isolated Power Applications
  • According to Centers for Medicare & Medicaid Services (CMS):
    "Power strips providing power to patient care-related electrical equipment must be Special-Purpose Relocatable Power Taps (SPRPT) listed as UL 1363A or UL 60601-1."
     
UPC Code: 078477295939
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Cord Length : 7 Foot

    Frequency : 60 Hz

    Grade : Medical

    Number of Receptacles : 6

    Voltage : 125 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Storage Temperature : -10°C to +50°C

  • Material Specifications

    Enclosure Material : Powder Coated Steel

    Line Cord : #14/3 SJT

    Outlet Covers : Polypropylene

  • Mechanical Specifications

    HG Outlet Configuration : NEMA 5-15R

    HG Plug Configuration : NEMA 5-15P

  • Performance Data

    Joules Rating : 644J

    MCOV : 150V

    Maximum Leakage Current : <100µA

    Maximum Surge Current : 27kA

    Noise Filtering : -6dB to -29dB (100kHz to 100MHz)

    Voltage Protection Rating (VPR) L-N, L-G, N-G : 600V, 600V, 500V

  • Product Features

    Feature : LED Indication

    Inform Feature : Load Monitoring

    Inform Technology : Yes

    Surge Protection : Yes

  • Standards and Certifications

    Standards and Certifications : UL 1363A, UL 60601-1, UL 60950-1, UL 1449

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications