Medical Grade Power Strip
5306M-2S7
20 Amp (16 Amp Max Continuous Load) 125VAC, Medical Grade Power Strip With 6 NEMA 5-20R Outlets With Locking Covers, 7-FT Power Cord, Special Purpose Relocatable Power Tap (SPRPT), UL 1363A, UL 60601-1, UL 60950-1, and UL 1449
Operable in Isolated Power Applications
White powder coating contains up to 25% post-consumer recycled plastic, mitigating plastic waste and reducing carbon emissions
- According to Centers for Medicare & Medicaid Services (CMS):
 "Power strips providing power to patient care-related electrical equipment must be Special-Purpose Relocatable Power Taps (SPRPT) listed as UL 1363A or UL 60601-1."
 
Product Information
- Electrical Specifications - Amperage : 20 A - Cord Length : 7 Foot - Frequency : 60Hz - Grade : Medical - Number of Receptacles : 6 - Surge Protection : Yes - Surge Technology : MOV - Voltage : 125 VAC 
- Environmental Specifications - Operating Temperature : 0°C to 40°C - Storage Temperature : -10°C to +50°C 
- Material Specifications - Enclosure : Powder Coated Steel - Line Cord : #12/3 SJT - Outlet Covers : Polypropylene 
- Mechanical Specifications - HG Outlet Configuration : NEMA 5-20R - HG Plug Configuration : NEMA 5-20P 
- Performance Data - Inform Technology : No - Joules Rating : 644J - MCOV : 150V - Max Surge Current L-N : 27kA - Maximum Leakage Current : <100µA - Noise Filtering : -6dB to -29dB (100kHz to 100MHz) - Voltage Protection Rating (VPR) L-N, L-G, N-G : 600V, 600V, 500V 
- Standards and Certifications - ANSI/IEEE : Category A - NFPA : NFPA 99 2012 ed - UL 1363A and CSA C22.2 : No. 21 - UL 1449 3rd Ed and CSA C22.2 : No. 8 - UL 60601-1 and CSA C22.2 : No.60601-1 - UL 60950-1 and CSA C22.2 : No. 60950-1 
- Warranty - Warranty : 5-Year Limited 
Related Videos
Medical Grade Power Strip
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                 
                