Medical Grade Power Strip
5304M-2S5
20 Amp (16 Amp Max Continuous Load) 125VAC, Medical Grade Surge Protective Power Strip With 4 NEMA 5-20R Outlets With Locking Covers, 15-FT Power Cord, Special Purpose Relocatable Power Tap (SPRPT), UL 1363A, UL 60601-1, UL 60950-1, and UL 1449
Operable in Isolated Power Applications.
White powder coating contains up to 25% post-consumer recycled plastic, mitigating plastic waste and reducing carbon emissions
- According to Centers for Medicare & Medicaid Services (CMS):
"Power strips providing power to patient care-related electrical equipment must be Special-Purpose Relocatable Power Taps (SPRPT) listed as UL 1363A or UL 60601-1." 
Product Information
Electrical Specifications
Amperage : 20 A
Cord Length : 15 Foot
Frequency : 60Hz
Grade : Medical
Number of Receptacles : 4
Surge Protection : Yes
Surge Technology : MOV
Voltage : 125 VAC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Storage Temperature : -10°C to +50°C
Material Specifications
Enclosure : Powder Coated Steel
Line Cord : #12/3 SJT
Outlet Covers : Polypropylene
Mechanical Specifications
HG Outlet Configuration : NEMA 5-20R
HG Plug Configuration : NEMA 5-20P
Performance Data
Inform Technology : No
Joules Rating : 644J
MCOV : 150V
Maximum Leakage Current : <100µA
Maximum Surge Current, Per Mode (L-N) : 27kA
Noise Filtering : -6dB to -29dB (100kHz to 100MHz)
Voltage Protection Rating (VPR) L-N, L-G, N-G : 600V, 600V, 500V
Standards and Certifications
ANSI/IEEE : Category A
NFPA : NFPA 99 2012 ed
UL 1363A and CSA C22.2 : No. 21
UL 1449 3rd Ed and CSA C22.2 : No. 8
UL 60601-1 and CSA C22.2 : No.60601-1
UL 60950-1 and CSA C22.2 : No. 60950-1
Warranty
Warranty : 5-Year Limited
Related Videos
Medical Grade Power Strip
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors