Loading...

Medical Grade Power Strip

5304M-1N5

15 Amp (12 Amp Max Continuous Load) 125VAC, Medical Grade Power Strip With 4 NEMA 5-15R Outlets With Locking Covers, 15-FT Power Cord, Special Purpose Relocatable Power Tap (SPRPT), UL 1363A, UL 60601-1, and UL 60950-1.

Operable in Isolated Power Application

  • According to Centers for Medicare & Medicaid Services (CMS):
    "Power strips providing power to patient care-related electrical equipment must be Special-Purpose Relocatable Power Taps (SPRPT) listed as UL 1363A or UL 60601-1."
UPC Code: 078477611807
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Cord Length : 15 Foot

    Frequency : 60Hz

    Grade : Medical

    Number of Receptacles : 4

    Surge Protection : No

    Voltage : 125 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Storage Temperature : -10°C to +50°C

  • Material Specifications

    Enclosure : Powder Coated Steel

    Line Cord : #14/3 SJT

    Outlet Covers : Polypropylene

  • Mechanical Specifications

    HG Outlet Configuration : NEMA 5-15R

    HG Plug Configuration : NEMA 5-15P

  • Performance Data

    Inform Technology : No

    Maximum Leakage Current : <100µA

  • Standards and Certifications

    NFPA : NFPA 99 2012 ed

    UL 1363A and CSA C22.2 : No. 21

    UL 60601-1 and CSA C22.2 : No.60601-1

    UL 60950-1 and CSA C22.2 : No. 60950-1

  • Warranty

    Warranty : 5-Year Limited

Related Videos

Medical Grade Power Strip

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications