Loading...

Straight Blade Plug, 15 Amp, 125 Volt, Industrial Grade - Black & White

5266-C

15 Amp, 125 Volt, NEMA 5-15P, 2P, 3W, Plug, Straight Blade, Industrial Grade, Grounding, - Black/White

Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a lifetime warranty:  

  • One piece contacts reduce friction and overheating
  • Unique cord clamp accepts wide range of cord sizes (.230”-.685")
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Industry exclusive lifetime warranty
  • Ideal for generators, air conditioners, drills, circular saws and air compressors

Color: Black-White

UPC Code: 078477795200
Country of Origin : Mexico
NEMA 5-15P

Product Information

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated HB or better UL94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Back Cover : Thermoplastic

    Blades/Contacts : Solid Brass

    Body Material : Impact Modified Nylon

    Clamp Insert : Nylon

    Cord-Clamp : Nylon

    Terminal Screws : Brass

    Wire Module : Nylon

  • Mechanical Specifications

    Amperage : 15 A

    Cord Range : 0.230 to 0.685

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Torque Range : 10-14 in-lbs

    Voltage : 125 VAC

    Wire : 3

  • Product Features

    Brand : Black and White

    Color : Black-White

    Device Type : Straight Blade Plug

    NEMA : 5-15P

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL 498 : File E13399

    UL Fed Spec WC-596 : File E13393

    Warranty : Limited Lifetime Warranty Warranty

Related Videos

Black and White Connector -Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications