Straight Blade Plug with Power Indication
5266-PLC
15 Amp, 125 Volt, NEMA 5-15P, 2P, 3W, Plug, Straight Blade, Industrial Grade, Grounding, Power Indication - BLACK-WHITE
Color: Black-White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477077078
Nema : 5-15P
RoHS Compliant : Yes
Environmental Specifications
Environment : Dry
Product Features
Amperage : 15 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Brand : Black and White
Color : Black-White
Cord Range : 0.250 to 0.700
Device Type : Straight Blade Plug
Feature : Power Indication
Flammability : Rated HB or better UL94
Grounding : Grounding
NEMA : 5-15P
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 125 VAC
Warranty : 10-Year Limited
Wire : 3
Wire Gauge : 18-10 AWG
Related Videos
Black and White Connector -Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors