Loading...

15 Amp Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding

5262-L0

Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 15 Amp, 125 Volt, Pre-Wired Leads, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Brown

Leviton's line of Heavy-Duty Industrial Grade Receptacles are available with a number of wiring options and features. These heavy-duty receptacles are engineered for fine appearance and top performance in demanding commercial and institutional applications using a durable, thermoplastic face and impact-resistant construction.

Color: Brown

UPC Code: 078477261422
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 2000V minimum per UL 498

    Grounding : Grounding

    Maximum Working Voltage : 125V as rated

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Polycarbonate

    Bushing : Die Cast Aluminum

    Color : Brown

    Cover Material : Nylon

    Grounding Leads : 6", #12 AWG THHN

    Line Contacts : Phosphor Bronze

    Mounting Screws : Triple Combination Head, Steel

    Strap Material : Galvanized Steel with Riveted Ground Contacts

    Terminal Leads : 6", #12 AWG THHN

    Wiring : 1 Hot Lead, 1 Neutral Lead, 1 Ground Lead

  • Mechanical Specifications

    Lead Identification : Leads identified in accordance with UL 498 (black, white & green)

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 10-14 in-lbs

  • Product Features

    Color : Brown

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL 498 : File E13399

    UL Fed Spec WC-596 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications