Loading...

15 Amp Duplex Outlet/Receptacle, 8-Hole Quickwire, Grounding, Contractor Pack, Brown

5248-4

15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Without Ears Duplex Receptacle, Straight Blade, Residential Grade, Grounding, Contractor Pack 200 Bulk, 8-Hole Quickwire Push-In Wired, Steel Strap, - Brown Leviton’s comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. All duplex receptacles are designed with thermoplastic construction and feature a shallow build for maximum wiring room. Each duplex is also equipped with break-off plaster ears and tabs to allow for easy alignment and two-circuit conversion.
UPC Code: 07847723106
Country of Origin : United States
NEMA 5-15R

Product Information

  • Product Features

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Brown

    Face Material : Thermoplastic

    Feature : Contractor Pack 200 Bulk

    Grounding : Grounding

    NEMA : 5-15R

    Pole : 2

    Strap Material : Steel

    Termination : 8-Hole Quickwire Push-In

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications