Loading...

15 Amp, 125 Volt, NEMA 5-15P, 2-Pole, 3-Wire Plug, Straight Blade, Rubber, Yellow

515PV

15 Amp, 125 Volt, NEMA 5-15P, 2-Pole, 3-Wire, Plug, Straight Blade - Yellow

Color: Yellow

UPC Code: 078477841242
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-15P

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Brass

    Body Material : PVC

    Color : Yellow

  • Mechanical Specifications

    Cord Range : .245 - .655

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-12 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Color : Yellow

    Cord Range : .245 - .655

    Grade : Residential

    NEMA : 5-15P

    Series : 515PV

    Standards and Certifications : UL/CSA

    Wire Gauge : 18-12 AWG

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL498 : File E13393

    Warranty : 2-Year Limited

  • Hinged design provides fast, easy assembly
  • Ideal for replacement of plugs on tools, appliances and extension cords
  • Accepts AWG SJ 16/3
  • NEMA 5-15P
  • Available in Black, Gray, Orange and White
  • cULus, NOM
  • Rugged PVC plug and connector (515PV/515CV) resists moisture and chemicals
  • Unique dimpled body provides a secure hinge grip
  • Built-in cord grip adjusts automatically for use with 18-12 AWG.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications