Combo Front/Rear Patch Cord Manager (19.0" wide, 3.5" high)
49252-PCM
Wire management panel for use between high density patch panels (32-96 ports) at the front of 19" equipment racks and hinged wall-mount brackets. This panel includes rear management for cable distribution, bundle support and strain relief near the cable termination.
Color: Black
Product Information
Product Features
Size : 2RU
Type : Flat
- Distribution rings are radius-edged (smooth-polished) to protect cable from nicks or wear
- Oversized rings to accommodate Category 5 cable
- Unique, patent-pending tie-wrap anchor design to secure bundles to rear of panel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors