15 Amp Non-Polarized Plug, Non-Grounding, Brown
48643
15 Amp, 125 Volt, NEMA 1-15P, 2-Pole, 2-Wire Non-Polarized, Non-Grounding Plug, Straight Blade, Residential Grade - Brown
Color: Brown
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477327852
Nema : 1-15P
Product Features
Amperage : 15 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Brass
Body Material : Vinyl
Color : Brown
Cord Range : .375 Max
Feature : Non-Polarized
Grade : Residential
Grounding : Non-Grounding
NEMA : 1-15P
Pole : 2
Standards and Certifications : UL, NOM
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 2
Wire Gauge : 18-14 AWG
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors