Low Profile Frame to be used with Recessed Entertainment Box (REB), White
47617-LPF
For an almost invisible installation behind wall-mounted TVs, entertainment centers, monitors and more, connect with Leviton Recessed Devices. The Recessed Entertainment Box (REB) centralizes AC power and low voltage connection points for audio, video, data and phones. They are perfect for homes, apartments, co-ops, condominiums and offices.
Color: White
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477276365
Dimensional Data
Height : 7.2 Inch
Width : 8 Inch
Material Specifications
Color : White
Enclosure Material : ABS Molded Plastic
Product Features
Color : White
Height : 7.2 Inch
Item : Low Profile Frame
Series : Recessed Entertainment
Warranty : 2-Year Limited
Width : 8 Inch
Features & Benefits
- A low profile frame comes with the R.E.B. This frame meets consumer's aesthetic expectations by providing a neat, clean recessed installation.
- An optional High Profile cover (47617-HPC) is also available that channels all wires through the bottom of the R.E.B. for a neat, finished installation.
- Offered in paintable white ABS molded plastic, providing structural integrity equal to or better than, comparable metal enclosures at less cost.
- Two-Year Limited Product Warranty