High Profile Cover, to be used with Recessed Entertainment Box (REB), White
47617-HPC
For an almost invisible installation behind wall-mounted TVs, entertainment centers, monitors and more, connect with Leviton Recessed Devices. The Recessed Entertainment Box (REB) centralizes AC power and low voltage connection points for audio, video, data and phones. They are perfect for homes, apartments, co-ops, condominiums and offices.
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477276358
RoHS Compliant : Yes
Dimensional Data
Height : 7.2 Inch
Width : 8 Inch
Material Specifications
Color : White
Enclosure Material : ABS Molded Plastic
Product Features
Color : White
Height : 7.2 Inch
Item : High Profile Frame w/ Cover
Series : Recessed Entertainment
Warranty : 2-Year Limited
Width : 8 Inch
Features & Benefits
- The R.E.B. can be used for new construction (stud-mounted) and retrofit (wall-mounted) applications. The product's versatility allows its use in a myriad of remodeling applications.
- The optional High Profile cover channels all wires through the bottom of the R.E.B. for a neat, finished installation.
- Offered in paintable white ABS molded plastic, providing structural integrity equal to or better than, comparable metal enclosures at less cost.
- Two-Year Limited Product Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors