IEC Pin & Sleeve Receptacle
430R7W
30 Amp, 480 Volt 3-Phase, 3P, 4W, Outlet North American Pin & Sleeve Receptacle, Industrial Grade, IP67, Watertight - RED
Product Information
Electrical Specifications
Amperage : 30 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : 3000V for 1 min.
Endurance : Up to 1000 connects and disconnects, under load, at full rated current and voltage
Insulation Resistance : 500V for 1 min; >= 5MΩ
Phase : 3-Phase
Pole : 3
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 480 VAC
Wire : 4
Environmental Specifications
Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min
Flammability : Rated V-2 per UL 94
IP Rating : IP67/IP69K
Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water
Material Specifications
Arm Spring : Performance Grade Stainless Steel
Body Material : Valox 357
Cover Eyelet : Nickel-Plated Brass
Cover with Arm : Valox 357
Gasket Material : Chloroprene
Mounting Flange : Valox 357
Phase and Ground Sleeves : Brass
Sleeve Spring : Stainless Steel
Terminal Screws : Steel
Mechanical Specifications
Crush Test : 250lbs for 1 min after -25°C for 6 hrs
Impact Resistance : Drop from 30" 8 times after conditioning to -25°C for 6 hrs
Minimum Withdrawal Force : 6lbs
Product Features
Color : Red
Configuration : North American
Device Type : Receptacle
Series : Standard Series
Standards and Certifications
CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC
CSA Certified : C22.2 No 182.1
IEC Rating : 60309-1 and 60309-2
UL Listed : 1682 and 1686
Warranty : 2-Year Limited
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential