Loading...

IEC Pin & Sleeve Mechanical Interlock

430MF9W

DISCONTINUED Suggested Replacement SKUs:

30 Amp, 240 Volt 3-Phase, IEC 309-1 & 309-2, 3P, 4W, Mechanical Interlock North American Pin & Sleeve Receptacle, Hub Sold Separately (See Leviton Cat Number HUB-xxx), Industrial Grade, IP67, Watertight, Fused - BLUE

Country of Origin : Please Contact Customer Service

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477127049

  • AC Horsepower Ratings

    At Rated Voltage : 7-1/2 HP

  • Electrical Specifications

    Amperage : 30 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : 1000 V plus rated voltage for 1-minute

    Endurance : 6,000 cycles inductive motor type load

    Phase : 3-Phase

    Pole : 3

    Voltage : 240 VAC

    Wire : 4

  • Environmental Specifications

    Dust : Type 12K per UL 50

    Flammability : Rated V-0 per UL 94

    Gasket Aging : 70C for 168 hours

    Hosedown : Type 4X per UL 50

    IP Rating : IP67/IP69K

    Operating Temperature : -40°C to 60°C

    Rain : Type 3R per UL 50

    UV Resistance : Exposed plastic materials are UV stabilized

  • Material Specifications

    Actuator Material : Zinc-Coated Steel

    Conduit Grounding Plate : Zinc-Coated Steel

    Contact Carrier : Nylon

    Cover Eyelet : Nickel-Plated Brass

    Cover Locking Mechanism : Valox 357

    Cover with Arm : Valox 357

    Gasket Material : Chloroprene

    Ground Contacts : Brass

    Handle Material : Valox 357

    Housing Material : Valox 357

    Housing Screws : Stainless Steel

    Internal Screws : Zinc-plated steel

    Locking Ring : Valox 357

    Phase and Ground Sleeves : Brass

    Switch Contacts : Cadmium-Free Silver Alloy

    Switch Material : Reinforced Nylon

    Switch Terminal Contacts : Brass

  • Mechanical Specifications

    Cold Impact : Same as above, after conditioning to -35C

    Crush Test : 100 lbs

    Impact : 1.2 lb ball dropped from 5 ft

    Mold Stress Relief : 70ºC for 7 hours

    Pullout : 18 lb pull on internal wires

    Strength of Insulating Base and Support : 110% of specified tightening torque on terminal screws

  • Product Features

    Color : Blue

    Configuration : North American

    Device Type : Mechanical Interlock

    Fuse Type : Class J Fuses

    Series : Standard Series

  • Standards and Certifications

    CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC

    CSA : C22.2

    IEC Rating : 60309-1 and 60309-2

    UL : 231 & 1686

    UL 98 : Fused

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications