Dual-Gang QUICKPORT™ Wallplate with ID Windows, 3-Port, White
42080-3WP
Leviton single-gang and dual-gang wallplates accept QUICKPORT snap-in modules to support multimedia station applications with 1, 2, 3, 4, 6, 8, and 12 ports. Use where port designation windows in a single-gang or dual-gang economical flush-mount housing is desired. Available in five colors: white, light almond, gray, ivory, and black.
Color: White
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477951408
RoHS Compliant : Yes
Environmental Specifications
Flammability : Rated V-0 per UL 94
Material Specifications
Color : White
Material : High-Impact Plastic
Product Features
Feature : 2 Designation ID Windows
Standards and Certifications : UL/CSA
Features & Benefits
- Includes ID designation windows for each wallplate
- Color-matched wallplate screws
- Fits within minimum rectangular NEMA openings
- Compatible with all individual QUICKPORT modules
- Individual port configurability allows specification flexibility
- Narrow module width allows high port density in a small area
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors