Loading...

Midsize Video Wall Jack, F connector, White

40539-MW

Leviton’s Midsize Single-Gang Wallplates are ideal where flush mount telephone or video connection plates are needed. Midsize plates are 3/8" taller and wider than standard plates to help disguise irregular or oversized wall openings, resulting in a neat, professional finish. 

UPC Code: 078477140550
Country of Origin : Taiwan

Product Information

  • Material Specifications

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : F-Type

    Mount : Box

    Mounting Type : Midway Wallplate Flush

    Quantity of Jacks : 1

    Wiring Type : Type 625D

  • Product Features

    Color : White

    Jack Style : F-Type

    Jack Type : Video

    Material : Nylon

    Mount : Box

    Mounting Type : Midway Wallplate Flush

    Quantity of Jacks : 1

    Standards and Certifications : UL

    Type : Midsize Telephone & Video Wallplates

    Wallplate : Included

    Warranty : 1-Year Limited

    Wiring Type : Type 625D

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications