Loading...

Submeter, Indoor, Multi-Function Universal Voltage, 100A, 3 Phase 3 Wire/4 Wire, Ethernet Communications, Electric Meter

3NUMT-1M

Modbus TCP/BACnet IP Submeter - Indoor Series 3500 Multi-Function Universal Voltage (208-480VAC) 3 PHASE 3W/4W 100A. SUBMETER ONLY.

Provides highly accurate, multi-functional smart-metering solutions for seamless integration into advanced building control management systems. The Series 3300 & 3500 submeters feature advanced communication protocols to enable tracking, monitoring and verification of real-time energy use and easy building management system integration. Series 3300 communicates via Modbus RTU or BACnet MS/TP over RS-485 and Ethernet enabled Series 3500 features Modbus TCP/IP and BACnet IP. Both meters deliver universal voltage performance, offer standard isolated pulse outputs, and easily integrate with building management systems. These multi-function meters are ideal for typical 3-phase, 3-wire (Delta) and 3-phase, 4-wire (WYE) circuit applications. Both models feature time of use (TOU) readings and a user-friendly LCD display which provides quick, easy visualization of power status and signal strength as well as kVA, kVAR, PF and per-phase voltage measurements. Their seamless integration with Leviton’s Energy Manager and BillSuite software, as well as utility company gas, steam and water meters provides a comprehensive system for implementing facility-wide energy management and cost reduction programs.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477630648

  • Electrical Specifications

    Amperage : 100 A

    Voltage : Universal Bi-Directional 3-phase 3W/4W

  • Product Features

    CTs Included : No Meter Only

    Communication : Pulse Output, Ethernet, ModBus TCP/IP, BACnet IP

    Enclosure : Indoor (NEMA 1)

    Meter Configuration : Single Meter

    Product Line : Series 3500

    Product Type : Electric Submeter

Features & Benefits

  • Series 3500: Enabled by Ethernet, uses Modbus TCP/IP and BACnet IP
  • Isolated pulse output
  • Integrates easily with building management systems
  • Highly accurate 0.5% accuracy class
  • Delivers universal voltage performance
  • 208/480V 2PH 2W, 120/208V 2PH 3W, 240/480V 3PH 3W, 120/208V, 277/480V 3PH 4W, 240/480V 3PH 4W DELTA
  • 100-5000 Amps
  • Outputs kWh, Demand - Instant & Peak, Per Phase & Total kWh, kW, kVAR, VAR, AMPS Interval Data
  • Certified to all applicable standards of ANSI C12.1
  • Utilizes split and solid core current transformers (CTs) that are certified to all revenue grade accuracy standards
  • Up to three sets of CTs per phase can be paralleled per meter

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications