3NUBM-50M
DISCONTINUED
Discontinued Product. Product Line: Series 3300, Enclosure Type: Indoor, Voltage: Universal Voltage, Amperage: 5000 Amp, CTs Included: Sold Separately, Protocol: BACnet MS/TP, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant
Provides highly accurate, multi-functional smart-metering solutions for seamless integration into advanced building control management systems. The Series 3300 & 3500 meters feature advanced communication protocols to enable tracking, monitoring and verification of real-time energy use and easy building management system integration. Series 3300 communicates via Modbus RTU or BACnet MS/TP over RS-485 and Ethernet enabled Series 3500 features Modbus TCP/IP and BACnet IP. Both meters deliver universal voltage performance, offer standard isolated pulse outputs, and easily integrate with building management systems. These multi-function meters are ideal for typical 3-phase, 3-wire (Delta) and 3-phase, 4-wire (WYE) circuit applications. Both models feature time of use (TOU) readings and a user-friendly LCD display which provides quick, easy visualization of power status and signal strength as well as kVA, kVAR, PF and per-phase voltage measurements. Their seamless integration with Leviton’s Energy Manager and BillSuite software, as well as utility company gas, steam and water meters provides a comprehensive system for implementing facility-wide energy management and cost reduction programs.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847763106
Features & Benefits
- Series 3300: Modbus RTU or BACnet MS/TP over RS-485
- Isolated pulse output
- Integrates easily with building management systems
- Highly accurate 0.5% accuracy class
- Delivers universal voltage performance
- 208/480V 2PH 2W, 120/208V 2PH 3W, 240/480V 3PH 3W, 120/208V, 277/480V 3PH 4W, 240/480V 3PH 4W DELTA
- 100-5000 Amps
- Outputs kWh, Demand - Instant & Peak, Per Phase & Total kWh, kW, kVAR, VAR, AMPS Interval Data
- Certified to all applicable standards of ANSI C12.1
- Utilizes split and solid core current transformers (CTs) that are certified to all revenue grade accuracy standards
- Up to three sets of CTs per phase can be paralleled per meter
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors