Loading...
Product added to your list. To view the list, Click Here

Submeter, Indoor, Universal Voltage, Max 400A, 3 Split Core Current Transformers Included, Electric Meter

3KUBM-4M

DISCONTINUED

Discontinued Product. Product Line: Series 3300, Enclosure Type: Indoor, Voltage: Universal Voltage, Amperage: 400 Amp, CTs Included: 3 Split CTs, Protocol: BACnet MS/TP, Electric Meter: Yes, Title 24 Compliant, ASHRAE 90.1 Compliant

Provides highly accurate, multi-functional smart-metering solutions for seamless integration into advanced building control management systems. The Series 3300 & 3500 meters feature advanced communication protocols to enable tracking, monitoring and verification of real-time energy use and easy building management system integration. Series 3300 communicates via Modbus RTU or BACnet MS/TP over RS-485 and Ethernet enabled Series 3500 features Modbus TCP/IP and BACnet IP. Both meters deliver universal voltage performance, offer standard isolated pulse outputs, and easily integrate with building management systems. These multi-function meters are ideal for typical 3-phase, 3-wire (Delta) and 3-phase, 4-wire (WYE) circuit applications. Both models feature time of use (TOU) readings and a user-friendly LCD display which provides quick, easy visualization of power status and signal strength as well as kVA, kVAR, PF and per-phase voltage measurements. Their seamless integration with Leviton’s Energy Manager and BillSuite software, as well as utility company gas, steam and water meters provides a comprehensive system for implementing facility-wide energy management and cost reduction programs.

UPC Code: 07847763144
Country of Origin : United States

Product Information

  • Series 3300: Modbus RTU or BACnet MS/TP over RS-485
  • Isolated pulse output
  • Integrates easily with building management systems
  • Highly accurate 0.5% accuracy class
  • Delivers universal voltage performance
  • 208/480V 2PH 2W, 120/208V 2PH 3W, 240/480V 3PH 3W, 120/208V, 277/480V 3PH 4W, 240/480V 3PH 4W DELTA
  • 100-5000 Amps
  • Outputs kWh, Demand - Instant & Peak, Per Phase & Total kWh, kW, kVAR, VAR, AMPS Interval Data
  • Certified to all applicable standards of ANSI C12.1
  • Utilizes split and solid core current transformers (CTs) that are certified to all revenue grade accuracy standards
  • Up to three sets of CTs per phase can be paralleled per meter

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications