IEC Pin & Sleeve Inlet
360B4W
60 Amp, 125 Volt, 2P, 3W, Inlet North American Pin & Sleeve Inlet, Industrial Grade, IP67, Watertight - YELLOW
Product Information
- Electrical Specifications - Amperage : 60 A - Current Interrupting : Certified for current interrupting at full rated current - Dielectric Voltage : 2000V for 1 min. - Endurance : Up to 1000 connects and disconnects, under load, at full rated current and voltage - Insulation Resistance : 500V for 1 min; >= 5MΩ - Pole : 2 - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min - Flammability : Rated V-0 per UL 94 - IP Rating : IP67/IP69K - Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water 
- Material Specifications - Body Material : Valox 357 - Contact Carrier : Reinforced Nylon - Gasket Material : Chloroprene - Locking Ring : Valox 357 - Mounting Flange : Valox 357 - Phase and Ground Pins : Brass - Terminal Screws : Steel 
- Product Features - Series : Standard Series 
- Standards and Certifications - CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC - CSA Certified : C22.2 No 182.1 - IEC Rating : 60309-1 and 60309-2 - UL Listed : 1682 and 1686 - Warranty : 2-Year Limited 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                 
                