IEC Pin & Sleeve Connector
330C7W
30 Amp, 480 Volt, 2P, 3W, North American Pin & Sleeve Connector, Industrial Grade, IP67, Watertight - RED
Leviton’s pin and sleeve devices are easy to use. Matching amperage and voltage requirements is literally as easy as matching colors and telling time. The amperage rating is related to the size of the device; devices of the same amperage are the same size. The voltage rating is related to the location of the ground sleeve on the female device and the number of conductors. This location is based on a clock face with the key-way at the 6 o’clock position. The ground sleeve is positioned at a specific hour location, depending on the device’s voltage rating.
Product Information
- Electrical Specifications - Amperage : 30 A - Current Interrupting : Certified for current interrupting at full rated current - Dielectric Voltage : 3000V for 1 min. - Endurance : Up to 1000 connects and disconnects, under load, at full rated current and voltage - Insulation Resistance : 500V for 1 min; >= 5MΩ - Pole : 2 - Temperature Rise : Max 30°C temp rise at full-rated current after 50 cycles of OL at 150% rated current - Voltage : 480 VAC - Wire : 3 
- Environmental Specifications - Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min - Flammability : Rated V-2 per UL 94 - IP Rating : IP67/IP69K - Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water 
- Material Specifications - Arm Spring : Performance Grade Stainless Steel - Body Material : Valox 357 - Contact Carrier : Nylon - Cover Eyelet : Nickel-Plated Brass - Cover with Arm : Valox 357 - External Cord Clamp Assembly : Valox 357 - External Screws : Acid-Proof S/S - Gland Cap : Valox 357 - Grommet/Gasket : Chloroprene - Internal Cord Clamp Assembly : Thermoplastic - Internal Screws : Zinc-plated steel - Phase and Ground Sleeves : Brass - Sleeve Spring : Stainless Steel - Terminal Screws : Steel 
- Mechanical Specifications - Cable Secureness : Force: 75lb, Torque: 0.5 ft-lb, Max Disp: <= 3/32" - Cord Range : .437 - 1.187 - Crush Test : 250lbs for 1 min after -25°C for 6 hrs - Impact Resistance : Drop from 30" 8 times after conditioning to -25°C for 6 hrs - Minimum Withdrawal Force : 6lbs 
- Product Features - Color : Red - Configuration : North American - Device Type : Connector - IEC Rating : 60309-1 and 60309-2 - Series : Standard Series 
- Standards and Certifications - CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC - CSA Certified : C22.2 No 182.1 - IEC Rating : 60309-1 and 60309-2 - UL Listed : 1682 and 1686 - Warranty : 2-Year Limited 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                 
                