Loading...

IEC Pin & Sleeve Inlet

330B7W

DISCONTINUED Suggested Replacement SKUs:

30 Amp, 480 Volt, 2P, 3W, Inlet North American Pin & Sleeve Inlet, Industrial Grade, IP67, Watertight - RED

Country of Origin : Please Contact Customer Service

Documents

Technical Information

  • General Information

    UPC : 078477085257

  • Electrical Specifications

    Amperage : 30 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : 3000V for 1 min.

    Endurance : Up to 1000 connects and disconnects, under load, at full rated current and voltage

    Insulation Resistance : 500V for 1 min; >= 5MΩ

    Pole : 2

    Voltage : 480 VAC

    Wire : 3

  • Environmental Specifications

    Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min

    Flammability : Rated V-2 per UL 94

    IP Rating : IP67/IP69K

    Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water

  • Material Specifications

    Body Material : Valox 357

    Contact Carrier : Nylon

    Gasket Material : Chloroprene

    Locking Ring : Valox 357

    Mounting Flange : Valox 357

    Phase and Ground Pins : Brass

    Terminal Screws : Steel

  • Product Features

    Series : Standard Series

  • Standards and Certifications

    CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC

    CSA Certified : C22.2 No 182.1

    IEC Rating : 60309-1 and 60309-2

    UL Listed : 1682 and 1686

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications