Loading...

LEV Series IEC Pin & Sleeve Mechanical Interlock

320MI7WLEV

20 Amp, 480 Volt, 2P, 3W, LEV Series North American-Rated IEC 60309-1 & 60309-2 Pin & Sleeve Mechanical Interlock, Industrial Grade, IP66/IP67/IP68/IP69/IP69K, Watertight, Non-Fused - Red

LEV Series IEC Pin & Sleeve Devices are designed to simplify your installation, endure the harshest environments and improve safety and productivity:

  • Bottom hinged cover design makes installation and maintenance quicker and easier
  • Superior watertight ratings including IP69K for washdown/outdoor applications and industry exclusive IP68 for long-term submersion
  • NSF certified sanitary design trusted for use in food & beverage facilities
UPC Code: 078477665947
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full-rated current and voltage

    Dielectric Voltage : 2200V for 1 minute

    Endurance : 6,000 cycles under load

    Horsepower Rating : 10 HP

    Pole : 2

    SCCR : 10kA

    Voltage : 480 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Gasket Aging : 70°C for 168 hr per UL50E

    IP Rating : IP66, IP67, IP68, IP69, IP69K

    NEMA Rating : 3R, 4X, 12

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    Operating Temperature : -40°C to 75°C

    UV Resistance : UV stabilized F1 rated enclosure

  • Material Specifications

    Contact Material : Nickel-Plated Brass

    Gasket Material : Chloroprene

    Handle Material : PBT+PC with TPE Overmold

    Housing Material : PBT+PC

    Housing Screws : 303 Stainless Steel

  • Mechanical Specifications

    Cold Impact : 5 ft-lb impact at -31°F for 3 hrs per UL746C

    Crush Test : 100 lbs for 1 minute per surface

    Mold Stress Relief : 70°C for 7 hours without deformation

  • Product Features

    Color : Red

    Configuration : North American

    Device Type : Non-Fused Mechanical Interlock

    Series : LEV Series

  • Standards & Certifications

    CSA : C22.2 No 94.1-07

    IEC Rating : IEC 60309-1, 60309-2, 60309-4

    UL : UL1682, UL1686, UL50, UL50E, UL60947-4-1, UL60947-1, UL746

  • Warranty

    Warranty : 5-Year Limited

  • US9828789
  • US11842863
  • MX374848
  • MX417278
  • US12149019

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications