Loading...

Submeter, Indoor, 120/208/240V, 3 Phase 4 Wire, Max 100A, Three Element, Demand, Electric Meter

2N208-1D

Series 2000 Submeter, Three Element Demand, 120/208/240V, 3PH, 4W, Line-to-Line, 100:0.1A ratio, Max 100A, Indoor Surface Mount Enclosure. SUBMETER ONLY. Requires (3) 100A Current Transformers, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant

The Leviton VerifEye™ Series 2000 line of revenue-grade submeters meets all measurement and verification-based opportunities – including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 2000 submeters are easy to specify and install for new construction and retrofits.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477555477
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 100 A

    Voltage : 120/240/208 VAC 3PH 4W

  • Product Features

    CTs Included : No Meter Only

    Communication : Pulse Output

    Enclosure : Indoor (NEMA 1)

    Meter Configuration : Single Meter

    Product Line : Series 2000

    Product Type : Electric Submeter

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

• Measures kWh and demand (optional)
• Conform to all applicable standards of ANSI C12.1
• Equipped with an Isolated Pulse Output channel
• Utilizes revenue grade 0.3% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
• Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
• Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
• Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
• Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
• Load Indicator LED verifies meter functionality
• Reverse Phase Indicator LED illuminates if the meter is improperly installed
• UL/cUL Listed for UL 916 Energy Monitoring Equipment
• Five year warranty

Related Videos

How to Wire a VerifEye™ Series 2000 Submeter for 3-Phase Applications | Leviton
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications