Loading...

Wetguard Watertight Replacement Insert

29W74-IN

Replacement female insert, NEMA L14-30, 30A, 125/250V, 3-Pole, 4-Wire. For use only with Wetguard 29W74

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
  • WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
  • UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
  • HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
  • THE BRAND YOU TRUST- Backed by a lifetime warranty
UPC Code: 078477950722
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L14-30R

Product Information

  • Electrical Specifications

    Amperage : 30 A

    Voltage : 125/250 VAC

    Wire : 4

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

  • Material Specifications

    Assembly Screws : Stainless Steel, Non-Magnetic

    Blades/Contacts, Terminal Clamps : Electroless Nickel-Coated Brass

    Terminal Screws : Electroless Nickel-Coated Brass

    Wiring Module : Nylon

  • Product Features

    Accessory Type : Replacement Interior

    Brand : Wetguard

    NEMA : L14-30R

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications