Wetguard Watertight Locking Connector
27W81
20 Amp, 120/208 Volt 3-Phase Y, NEMA L21-20R, 4P, 5W, Locking Connector, Industrial Grade, Grounding, Wetguard - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
- UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
- HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
- THE BRAND YOU TRUST- Backed by a lifetime warranty
Color: Yellow
Product Information
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Phase : 3-Phase WYE
Pole : 4
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 120/208 VAC
Wire : 5
Environmental Specifications
Environment : Wet
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Stainless Steel 300
Blades/Contacts : Nickel-Plated Brass
Body Interior : Nylon
Body Material : EPTR Rubber
Bushing : Santoprene TPV
Compression Nut, Strain Relief : Nylon
Terminal Screws : Electroless Nickel-coated Brass
Wire Module : Nylon
Mechanical Specifications
Cord Grip Range (in) : .375-.875
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : #16 to #10
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Assembly Screws : Stainless Steel 300
Blades/Contacts : Nickel-Plated Brass
Body Material : EPTR Rubber
Brand : Wetguard
Color : Yellow
Device Type : Locking Connector
NEMA : L21-20R
Standards and Certifications : UL/CSA
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL : 498
Warranty : Limited Lifetime Warranty Warranty
Related Videos
Wetguard Plugs and Connectors - Installation
Wetguard
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors