Wetguard Watertight Locking Connector
23W07
20 Amp, 347 Volt, NEMA L-24-20, 2P, 3W, Connector, Locking Blade, Industrial Grade, Grounding, Wetguard - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
- UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
- HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
- THE BRAND YOU TRUST- Backed by a lifetime warranty
Product Information
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 347 VAC
Wire : 3
Environmental Specifications
Environment : Wet
Flammability : Rated V-2 per UL 94
IP Rating : IP66, IP67, IP69K
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Stainless Steel, Non-Magnetic
Blades/Contacts : Electroless Nickel-coated Brass
Body Interior : Nylon
Body Material : Santoprene TPV
Bushing : Santoprene TPV
Compression Nut, Strain Relief : Nylon
Terminal Screws : Electroless Nickel-coated Brass
Wire Module : Nylon
Mechanical Specifications
Cord Grip Range (in) : .375-.875
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : #16 to #10
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Brand : Wetguard
Color : Yellow
Device Type : Locking Plug
NEMA : L24-20R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL : 498
Warranty : Limited Lifetime Warranty
Related Videos
Wetguard Plugs and Connectors - Installation
Wetguard
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors