Locking Plug, 20 Amp, 125 Volt, Industrial Grade, Power Indication, Black & White
2311-PLC
20 Amp, 125 Volt, NEMA L5-20P, 2P, 3W, Locking Plug, Industrial Grade, Grounding, Power Indication - BLACK-WHITE
Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, and long lasting reliability.
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, sunlight, chemicals, and rough use
Color: Black-White
Product Information
AC Horsepower Ratings
Horsepower Rating : 1 HP
Electrical Specifications
Amperage : 20 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Back Cover : Thermoplastic
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Clamp Insert : Nylon
Color : Black-White
Cord-Clamp : Nylon
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
Cord Range : .385 - .780
Product ID : Ratings are permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Wire Gauge : 16-10 AWG
Product Features
Brand : Black and White
Color : Black-White
Feature : Power Indication
NEMA : L5-20P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13393
UL498 : File E13393
Warranty : 10-Year Limited
Related Videos
Black and White Connector - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors