Loading...

20 Amp, 125 Volt, Flush Mount Locking Receptacle, Industrial Grade

2310-B

20 Amp, 125 Volt, NEMA L5-20R, 2P, 3W, Flush Mtg Locking Receptacle,Industrial Grade, Grounding, All Black - BLACK

Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

UPC Code: 078477131084
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L5-20R

Product Information

  • AC Horsepower Ratings

    Horsepower Rating : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Valox

    Color : Black

    Face Material : Ultramid

    Grounding Screw : Brass 8-32

    Line Contacts : Brass .040 Thick

    Strap Material : Nickel-Plated Brass

    Terminal Screws : Brass 10-32

    Yoke : Nickel-Plated Brass .050 Thick

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-8 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

  • Product Features

    Brand : V-0-Max

    Color : Black

    Device Type : Locking Receptacle

    NEMA : L5-20R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications