Loading...

22 Series Male Receptacle, 30-Degree, 250-777 MCM, 1" Threaded Stud

22R23-SR

22 Series Ball Nose Cam-Type Male Panel Mount Receptacle, 30-Degree, 250-750 MCM, 1" Threaded Stud, 690 Amp Max, 600 VAC/DC, Red Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santoprene

  • Mechanical Specifications

    Cable Range : 250-777MCM AWG

    Connection Type : Threaded Stud

    Gender : Male

  • Product Features

    Color : Red

    Series : 22 Series

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications