Female Plug, #2 - 2/0 AWG, Double Set Screw Termination
18D31-UE
18 Series Cam-Type Female Detachable Plug, Double Set Screw Termination, Ball Nose, #2 – 2/0 AWG, 300 Amp Max, Black
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw termination
- NEMA 3R rated for outdoor use when mated
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Product Information
Updated
Product Features
Cable Range : 2-2/0 AWG,2-2/0 AWG
Component : Complete,Complete
Connection Type : Double Set Screw,Double Set Screw
Contact Cat. No. : 18D31-C,18D31-C
Gender : Female,Female
Insulator Cat. No. : 18SDF-22E,18SDF-22E
Max. Amperage : 300 Amp,300 Amp
Max. Voltage : 600 Volt,600 Volt
Series : 18,18
Standards and Certifications : UL/CSA,UL/CSA
Style Name : Detachable,Detachable
Warranty : NA,NA
Standards and Certifications
UL Listed : File E-13399; 1691, 508 – 35k A / 600V Short Circuit Current Rating
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING