Loading...

18 Series Male Plug, #2 - 2/0 AWG, Double Set Screw Termination

18D22-UB

18 Series Ball Nose Cam-Type Male Plug, Contact & Insulator, Detachable, #2 - 2/0 AWG, Double Set Screw Termination, 300 Amp Max, 600VAC/DC, Type 3R When Mated, Blue

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Single or double set screw termination
  • NEMA 3R rated for outdoor use when mated
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477719015
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Max. Amperage : 300 Amp,300 Amp

    Max. Voltage : 600 Volt,600 Volt

  • Material Specifications

    Contacts : Brass,Brass

    Strain Relief : Copper Wire,Copper Wire

  • Mechanical Specifications

    Cable Range : 2-2/0 AWG,2-2/0 AWG

    Connection Type : Double Set Screw,Double Set Screw

    Gender : Male,Male

  • Product Features

    Contact Cat. No. : 18D22-C,18D22-C

    Insulator Cat. No. : 18SDM-22B,18SDM-22B

  • Standards and Certifications

    CSA Certified : File 152105,File 152105

    UL Listed : File E-13399; 1691, 508 – 35k A / 600V Short Circuit Current Rating,File E-13399; 1691, 508 – 35k A / 600V Short Circuit Current Rating

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications