18224-I
4-Way Toggle Switch, Heavy-Duty Industrial Specification Grade, Canadian, 20 Amp, 347 Volt AC, Back or Side Wire, Ivory
Color: Ivory
Product Information
Electrical Specifications
Amperage : 20 A
Base Material : Thermoplastic
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Strap Material : Steel
Temperature Rise : Maximum 30 degrees C rise
Terminal Screws : Brass 8-32
Toggle : Polycarbonate
Voltage : 347 VAC
Material Specifications
Amperage : 20 A
Base Material : Thermoplastic
Body Material : Thermoplastic
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Strap Material : Steel
Temperature Rise : Maximum 30 degrees C rise
Terminal Screws : Brass 8-32
Toggle : Polycarbonate
Voltage : 347 VAC
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Termination : Back or Side Wire
Product Features
Color : Ivory
Device Type : Toggle Switch
Feature 4 : Canadian
Function : 4-Way
Grade : Heavy-Duty Industrial Specification Grade
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
UL Fed Spec WS896E : File #E7458
UL Standard : UL20
Warranty
Warranty : 10-Year Limited