Loading...

Wetguard Watertight Straight Blade Connector

15W34

15 Amp, 277 Volt, NEMA 7-15R, 2P, 3W, Connector, Straight Blade, Industrial Grade, Grounding, Wetguard - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
  • WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
  • UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
  • HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
  • THE BRAND YOU TRUST- Backed by a lifetime warranty
UPC Code: 078477062340
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 7-15R

Product Information

  • Environmental Specifications

    Environment : Wet

    IP Rating : IP66, IP67, IP69K

  • Product Features

    Amperage : 15 A

    Assembly Screws : Stainless Steel 300

    Blades/Contacts : Nickel-Plated Brass

    Body Material : EPTR Rubber

    Brand : Wetguard

    Color : Yellow

    Cord Range : .375 - .655

    Device Type : Straight Blade Connector

    Grounding : Grounding

    NEMA : 7-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Voltage : 277 VAC

    Warranty : Limited Lifetime Warranty

    Wire : 3

    Wire Gauge : 18-10 AWG

Related Videos

Wetguard Plugs and Connectors - Installation
Wetguard

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications