Female Plug, #8 - #4 AWG, Crimp Tube Termination
15D24-UE
15 Series Cam-Type Female Plug, Contact & Insulator, Detachable, Crimp Tube Termination, #8 - #4 AWG, 140 Amp Max, Type 3R When Mated, Black
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- NEMA 3R rated for outdoor use when mated
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Black
UPC Code: 078477710623
Country of Origin : Mexico
Product Information
Product Features
CSA : C22.2 No 1691
Cable Range : 8-4 AWG
Color : Black
Connection Type : Crimped
Max. Amperage : 140 Amp
Max. Voltage : 600 Volt
UL : 1691
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors